Catalog navigation
CAD Model seçimi
Uygun ürünler: 1
HELP_VARIABLE
Company
CHANTO AIR HYDRAULICS
Description
BSH - unclamping cylinder
Bill of material
BSH20X100X11NilA11
SERIES
Series
BSH
OUTPUT
Output
STROKE
Stroke
mm
BLOWING
Blowing Out Function
VOLTAGE
Coil Voltage
SENSOR
Sensor type
SENSRONUM
Number of sensors
POS
Position of rod
mm
Enter value for POS
Position of rod
mm
cm
inch
ft
A
86 mm
B
105 mm
C
286 mm
D
333 mm
Additional Information
öneriler
Similar parts
İlgili ekipmanlar
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Boyut
2D
CAD modeli indir