Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
CHANTO AIR HYDRAULICS
Description
BSL - Pneumatic power cylinder
Bill of material
BSL20X100X11AA11
SERIES
Series
BSL
OUTPUT
Output
STROKE
Stroke
mm
BLOWING
Blowing
VOLTAGE
Coil Voltage
SENSOR
Sensor type
SENSRONUM
Number of sensors
POS
Position of rod
mm
Enter value for POS
Position of rod
mm
cm
inch
ft
A
86 mm
B
102 mm
C
278 mm
D
331 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models