Catalog navigation
CAD model selection
Selectable products: 7
HELP_VARIABLE
Company
Misumi
Description
BSLM, BSLN, BSLS, BSLMS, BSLSS - Ball Splines -Both Sides Stepped Female Screw Type-
Bill of material
BSLS13-60-F2-E2-P6-Q6-M3-N3
PN
Part No.
TSN
Type Selection of Nut
MAT
Material of Shaft
GREASE
Grease Type Selection
NO
No.
L
L 1mm Increment
mm
Enter value for L
L 1mm Increment
mm
cm
inch
ft
F
F 1mm Increment
mm
Enter value for F
F 1mm Increment
mm
cm
inch
ft
E
E 1mm Increment
mm
Enter value for E
E 1mm Increment
mm
cm
inch
ft
D
mm
Y
(Y)
mm
P
P Selection
Q
Q Selection
M
M (Coarse Thread) (M+3<=P)
N
N (Coarse Thread) (N+3<=Q)
ALT1
Wrench Flats
SC
SC 1mm Increment
mm
W
0 mm
ALT2
Set Screw Flat
FC
FC 1mm Increment
mm
A
A 1mm Increment
mm
HH
h
0 mm
ALT6
Addition of Nut Number
AAA
mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models