Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Misumi
Description
BSS2005, BSS2010, BSS2020, BSSE2005, BSSE2010, BSSE2020, BRS2005, BRS2010, BRS2020, BRSE2005, BRSE2010, BRSE2020, BSSK2005, BSSK2010, BSSK2020, BSSEK2005, BSSEK2010, BSSEK2020, BRSK2005, BRSK2010, BRSK2020, BRSEK2005, BRSEK2010, BRSEK2020 - Precision Ball Screws - Shaft Diameter 20
Bill of material
BSS2005-200
PN
Part No.
TS
Type Selection
PG
Precision Grade
THRD
Thread Dia.
20
LEAD
Lead
MATTS
Material of Thread Shaft
AISI4150 Alloy Steel
HARDTS
Hardness of Thread Shaft
Induction Hardened 58~62HRC
STTS
Surface Treatment of Thread Shaft
MATN
Material of Nut
JIS-SCM420 Alloy Steel
HARDN
Hardness of Nut
Carburized 58~62HRC
STN
Surface Treatment of Nut
-
L
L 1mm Increment
mm
Enter value for L
L 1mm Increment
mm
cm
inch
ft
F
F Selection (1mm Increment for Specified)
mm
P
P Selection (1mm Increment for Specified)
mm
PTOL
P Tolerance
0/-0.011 mm
Y
108 mm
D
40 mm
A
48 mm
B
36 mm
T
12 mm
LL1
l
5 mm
H
60 mm
V
40 mm
R
68 mm
C
53 mm
TD
Twisting Direction
Right
NOT
No. of Turns
2.5 Turns, 1 Line
BD
Ball Dia.
3.1750
AP
Axial Play
mm
CD
Basic Load Rating C (Dynamic)
8.35 kN
CO
Basic Load Rating Co (Static)
17.5 kN
PT
Preload Torque
N*cm
GREASE
Grease
ALT4
No Machining on Support Side Thread End
ALT5
Nut Direction
ALT3
No Retaining Ring Groove on Support Side Thread End
ALT1
Support Side Thread End Length
FC
FC 1mm Icrement
mm
ALT9
Machining on Support Side Thread
Q
Q Selection
mm
G
G 1mm Increment
mm
ALT2
Tapping on Support Side Thread End
MC
MC 1mm Increment
mm
ALT6
Key Groove on Fixed Side Thread End
KC
KC 1mm Increment
mm
ALT7
Key Groove on Fixed Side Thread End
K
K 1mm Increment
mm
S
S 1mm Increment
mm
ALT8
Fixed Part Thread End Flat Machining
SC
SC 1mm Increment
mm
SWC
SWC 1mm Increment
mm
SGC
SGC 1mm Increment
mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models