Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Spelsberg
Description
BST M20
Bill of material
26242001
MD01
VAR__MANUID_
26242001
DESCSHORT
Short Description
BST M20
DESCLONG
Long Description
Ventilation Plug, IP44, with labyrinth seal to avoid condensation formation in enclosures, flow rate 100 l/min. at 0.1 bar overpressure, thermoplastic elastomer, recommended for insertion on the left and right enclosure sides in different heights (see Technical Appendix - protection against condensate water), for wall thicknesses 1.5 - 4.5 mm, Grey<br /><strong>Dimensions: </strong>25,22 x 11,9 x 25,2 mm
INTNO
International product number
4013902860029
MANUID
Product number of the Manufacturer
26242001
MANUNAME
Manufacturer Name
Spelsberg
MANUTYPEDESC
Manufacturer Type Description
BST M20
EF000007
EV000270
EF000010
EV000152
EF000025
true
EF000116
7035
EF000878
false
EF002169
EV000154
EF004593
0
EF005114
20
EF005115
-
EF005474
EV006418
EF007789
1.5
QUANTITYMIN
Minimum Order Quantity
1
WEIGHT
0.0041
LENGTH
11.9
WIDTH
25.22
DEPTH
25.2
CUSTOMS_TARIFF_NUMBER1
39269097
CUSTOMS_TARIFF_COUNTRIES1
COO
Country of origin
DE
MD04
MD04
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
Download CAD models