Catalog navigation
Wybór modelu CAD
Dostępne producty: 3
HELP_VARIABLE
Company
Misumi
Description
BSX1505, BSS1505, BSSE1505, BRS1505, BRSE1505, BSS1510, BSSE1510, BRS1510, BRSE1510, BSS1520, BSSE1520, BRS1520, BRSE1520 - Precision Ball Screws - Shaft Diameter 15
Bill of material
BSX1505-150
PN
Part No.
PG
Precision Grade
THRD
Thread Dia.
15
LEAD
Lead
MATTS
Material of Thread Shaft
AISI4150 Alloy Steel
HARDTS
Hardness of Thread Shaft
Induction Hardened 58~62HRC
STTS
Surface Treatment of Thread Shaft
MATN
Material of Nut
JIS-SCM420 Alloy Steel
HARDN
Hardness of Nut
Carburized 58~62HRC
STN
Surface Treatment of Nut
-
L
L 1mm Increment
mm
Enter value for L
L 1mm Increment
mm
cm
inch
ft
Y
78 mm
A
44 mm
B
34 mm
T
10 mm
DD
d
5.5 mm
DD1
d1
9.5 mm
HH
h
5.4 mm
TD
Twisting Direction
R (Right)
NOT
No. of Turns
2.5 Turns, 1 Line
BD
Ball Dia.
3.175
AP
Axial Play
mm
CD
Basic Load Rating C (Dynamic)
kN
CO
Basic Load Rating Co (Static)
kN
PT
Preload Torque
N*cm
GREASE
Grease
ALT4
No Machining on Support Side Thread End
ALT5
Nut Direction
ALT3
No Retaining Ring Groove on Support Side Thread End
ALT1
Support Side Thread End Length
FC
FC 1mm Increment
mm
ALT9
Machining on Support Side Thread
Q
Q Selection
mm
G
G 1mm Increment
mm
ALT2
Tapping on Support Side Thread End
MC
MC 1mm Increment
mm
ALT6
Key Groove on Fixed Side Thread End
KC
KC 1mm Increment
mm
ALT7
Key Groove on Fixed Side Thread End
K
K 1mm Increment
mm
S
S 1mm Increment
mm
ALT8
Fixed Part Thread End Flat Machining
SC
SC 1mm Increment
mm
SWC
SWC 1mm Increment
mm
SGC
SGC 1mm Increment
mm
Additional Information
Zalecenia
Similar parts
Powiązane wyposażenie
Additional Data
Catalog Vendor Locations
Użytkownicy, którzy to oglądali, również byli zainteresowani
Previews
3D
Wymiar
2D
Pobierz modele CAD