Catalog navigation
CAD model selection
Selectable products: 8
HELP_VARIABLE
Company
Misumi
Description
BSYS, BSYM, BSYN, BSYSS, BSYMS - Ball Splines -Both Sides Stepped Male Screw Type-
Bill of material
BSYS13-62-F7-E7-B5-S5-P5-Q5-M5-N5
PN
Part No.
TSN
Type Selection of Nut
MAT
Material of Shaft
GREASE
Grease Type Selection
NO
No.
L
L 1mm Increment
mm
Enter value for L
L 1mm Increment
mm
cm
inch
ft
F
F 1mm Increment
mm
E
E 1mm Increment
mm
B
B 1mm Increment
mm
S
S 1mm Increment
mm
D
mm
Y
(Y)
mm
P
P Selection
Q
Q Selection
M
M (Coarse Thread) (M<=P)
N
N (Coarse Thread) (N<=Q)
ALT1
Wrench Flats
SC
SC 1mm Increment
mm
W
0 mm
ALT2
Set Screw Flat
FC
FC 1mm Increment
mm
A
A 1mm Increment
mm
HH
h
0 mm
ALT6
Addition of Nut Number
AAA
mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
Dimension
2D
Download CAD models