Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
DMS Diemould (UK)
Description
BT - Ejector Base (CUMSA)
Bill of material
BT-081620
PARTNO
Part No.
A
Diameter
mm
B
Diameter
mm
C
Diameter
mm
D
Diameter
mm
CR
Force
N
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    D-M-E
    VZ 1000 Interlocking cylinder - DME
    DMS Diemould (UK)
    GI - Angle Pin (CUMSA)
    D-M-E
    Ejector pins - nitrided - A Typ(e) DIN 1530/ISO 6751, 500°-550°C, Material 1.2344
    D-M-E
    FW 1900 Return devices - DME
    D-M-E
    ULB Core blades - DME - Mat.: DME 5 (1.2344, 38-42 HRC)
    D-M-E
    AEB Accelerated ejectors - bumper type - DME
    D-M-E
    LL Jiffy Latch Lock - DME
    D-M-E
    ERB Gland - DME
    D-M-E
    HP 70 Hidraulikzylinder - DME
    D-M-E
    HZ 260 Hydraulic cylinder - DME
    D-M-E
    HZ 164 Flange - DME
    D-M-E
    WZ 1060 Woodruff keys - DME -  Mat.: 1.0503 ( 45)  ~ DIN 6885
    DMS Diemould (UK)
    BE - Ejector Base
    DMS Diemould (UK)
    SH - Ejector Sleeve Form S Hardened
Previews
3D
Dimension
2D
Download CAD models