Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
TSUBAKIMOTO CHAIN TSUBAKI TOP CHAIN
Description
BT6-10T
Bill of material
BT6-10T-38H
CNSORDERNO
Order number
BT6-10T-38H
T
Teeth
10
DP
Pitch Diameter
61.65 mm
DO
Outside Diameter
62.5 mm
BS
Bore Shape
Hexagonal
D
Bore Diameter
38 mm
DH
Hub Diameter
50 mm
L
Length
25.4 mm
AM
Approx.mass
0.03 kg
S
Shaft
Hexagonal 38 cold rolled steel shaft
M
Material
Reinforced polyamide
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models