Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
CHANTO AIR HYDRAULICS
Description
BTF - Air hydro booster
Bill of material
BTF12.750A11
SERIES
Series
BTF
BOOSTRATIO
Boostratio
12.7
OILBOOSTING
Oil boosting volume
ACCESSORY
Accessory
VOLTAGE
Standard of voltage
REEDSWITCH
Reed switch
SWITCHQUANTITY
Switch quantity
A
330 mm
B
80 mm
C
155 mm
WEIGHT
Weight
7 kg
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models