Catalog navigation
Выбор CAD модели
Доступные продукты: 10
HELP_VARIABLE
Company
Misumi
Description
BTG, BTGZ - Timing Belt Guides
Bill of material
BTG200A-200
PN
Part Number
MAT
Material
Ultra High-Molecular-Weight Polyethylene
TS
Type Selection
NOM
Nominal
L
L 10mm Increment
mm
Введите значение для L
L 10mm Increment
mm
cm
inch
ft
P
P (Hole Pitch) 5mm Increment
mm
H
H No. of Rows of Hole
K
K Hole Machining and Selection of Dia.
ABT
Applicable Belt Type
A
mm
B
width
mm
C
mm
D
mm
E
mm
DD1
d1 Hole Machining
0.0 mm
HH
h
0 mm
BB
b
3 mm