You can submit your suggestions via feedback or contact the online customer service, we will improve them as soon as possible:
Support
OK
??
-
註冊
登錄
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
čeština
dansk
Deutsch
English
español
suomi
français
magyar
italiano
日本語
Nederlands
polski
português
русский
中文
English
QA認證資訊
目錄: Balluff
Created: 12.02.2019
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, italian, spanish, czech, chinese, polish
CADENAS Design Manaual (CDM) was considered
Pictures for product configuration included
Weight information included
Additional documentation included
ecological informations
Rendered product pictures
Balluff
BALLUFF BTL7-P511-M0025-A-S32
Balluff
Sensors
Micropulse Transducers
BTL Rod Style
Powered by
CAD模型選擇
{balluff/sensortechnik/micropulse/btl_stab/btl7_p_digital_asy.prj},{NB=BALLUFF BTL7-P511-M0025-A-S32(StandardBTL-P-1013-4R1511P-Schnittstelle (DPI/IP)S32SA)},{VERS1=8},{DESCRIPT=MIN},{AUF1='','-'},{AUF2='11','11 = mit DPI/IP'},{AUF3='','-'},{NENN1=0},{NENN2=0},{NENNP=25,[25:7620/1]},{NENN4=0},{A2=0},{P=25,[25:1016/1]},{AUS1='','-'},{AUS2='','-'},{AUS3='','-'},{AUS5='','-'},{AUSX='5','5 = 10 bis 30 V DC'},{AUSY='','-'},{COD1='','-'},{SYS1='','-'},{SYS3='','-'},{SK1='','-'},{SK2='','-'},{SK4='','-'},{BR1='','-'},{SA1='','-'},{SA3='','-'},{VERSION=},{SW=P-Schnittstelle (DPI/IP)},{COD=5},{SYS=11},{SYNC=},{ASF=Standard},{NENN=25},{GT=A},{SA02=S},{SA=S32},{KN=},{POS=BTL-P-1013-4R},{AGS=},{SK=1},{BR=},{AUS=}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 1
HELP_VARIABLE
Company
Balluff
Description
BTL7 P Digital
Bill of material
BALLUFF BTL7-P511-M0025-A-S32
TC
Product identifier
BTL7-P511-M0025-A-S32
VERSION
Version
-
-
PX
Product view
-
SW
Interface
P interface (DPI/IP)
P interface (DPI/IP)
COD
Coding
5 = 10 to 30 V DC
5 = 10 to 30 V DC
SYS
resolution of system
11 = with DPI/IP
11 = with DPI/IP
SYNC
SSI interface with synchronization to clock
-
-
ASF
Version
Standard
Standard
NENN
Standard nominal length
mm
Enter value for NENN
Standard nominal length
mm
cm
inch
ft
確定
GT
Thread type
Type A, metric thread M18x1.5
Type A8, metric thread M18x1.5
Type B, metric thread M18x1.5
Type B8, metric thread M18x1.5
Type Y, thread 3/4-16UNF
Type Y8, inch thread 3/4-16UNF
Type Z, inch thread 3/4-16UNF
Type Z8, inch thread 3/4-16UNF
Type CD, Metric
Type A, metric thread M18x1.5
Type A8, metric thread M18x1.5
Type B, metric thread M18x1.5
Type B8, metric thread M18x1.5
Type Y, thread 3/4-16UNF
Type Y8, inch thread 3/4-16UNF
Type Z, inch thread 3/4-16UNF
Type Z8, inch thread 3/4-16UNF
Type CD, Metric
SA02
Connection type
Connector
Cable
Cable with connector
Connector
Cable
Cable with connector
SA
Connection type
Connector S32
Connector S115
Connector S135
Connector S140
Connector S32
Connector S115
Connector S135
Connector S140
KN
Contact insert
-
-
POS
Position sensor
BTL-P-1013-4R
BTL-P-1013-4S
BTL-P-1012-4R
BTL-P-1014-2R
BTL-P-1028-15R
BTL-P-1013-4R
BTL-P-1013-4S
BTL-P-1012-4R
BTL-P-1014-2R
BTL-P-1028-15R
AGS
Output signals- voltage
-
-
SK
Software/ Input-configuration
1 magnet
1 magnet
BR
Baud rate
-
-
AUS
Output signal
-
-
A
10.200
mm
G
Thread
Thread M4x4/6 deep
mm
W
Weight
0.4
Kg
TRAFFIC
Customs number
DESCRIPT
Description
CAE
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求