Catalog navigation
CAD Model seçimi
Uygun ürünler: 1
HELP_VARIABLE
Société / Etablissement
LYPSIS
Description
BU-02 P - Plaquette pour butée de chariot rectangulaire
Nomenclature
lypsis_bu_02_p_0165053
CODE
0165053
A
18 mm
L
53 mm
H
5 mm
H1
2.900 mm
H2
2.9 mm
L1
43 mm
R
8 mm
M
M4
MD
4 mm
MK
Hauteur Tête vis
4 mm
MDK
Diam. Tête vis
7 mm
Additional Information
öneriler
Similar parts
İlgili ekipmanlar
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
CAD modeli indir