Catalog navigation
CAD model selection
Selectable products: 7
HELP_VARIABLE
Company
Rhein-Nadel-Automation
Description
BU-S - Belt Hoppers
Bill of material
BUS 150-1,5_BUM-Stahl_oDL_oSE_Gurt-E 8/2 U0/V5 MT FDA_MP6_DK_V2_AK_MOT-SN5FR-90W_UB-Profil_UBF-BSF_UBH-H210_UB-AW30
CNSORDERNO
Order number
TYP
Hopper type
BUM
extension hopper material
DL
extension hopper with sealing strip
ohne Dichtleisten
SE
extension hopper with quick emptying
ohne Schnellentleerung
GURT
belt type see belt selection
Stollengurt T20 FDA
ANTRIEB
Drive type
Drehstrom 400V kontant (DK)
KGK
sonstant speed
2 m/min
MOT
Drive motor
Motor SN5FR 100:1/90W/1350U/Min
MP
Motor position
6
AUSF
Drive execution
Kettentrieb
UB
Substructure execution
UBM
Substructure material
UBM-Stahl
UBF
sub-construction / mobile
UBH
lenght short legs
mm
Enter value for UBH
lenght short legs
mm
cm
inch
ft
UBAW
work angle
Grad
BD
hopper covers
BG
hopper covers with jar pressure spring
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
Download CAD models