Catalog navigation
Selezione modello CAD
Prodotti disponibili: 6
HELP_VARIABLE
Company
Rhein-Nadel-Automation
Description
BU-W - Belt Hoppers
Bill of material
BU-W 25
CNSORDERNO
List of parts
TYP
Type
SOAUS
Special version
SPEZ
Specification
230/400
AUFST
extension hopper
Nein
GURT
belt
Staugurt (Standard)
ANTART
Drive type
Drehstrom 400V konstant (DK)
GESCHW
Belt speed
2 m/min
ANT
Drive Unit
SN5FRH-90W
MPOS
Motor position
6
VOL
Max. Filling volume
l
MAXGEW
Max. Filling weight
kg
L
mm
A
mm
G
mm
B
mm
H
mm
C
140 mm
Informazioni aggiuntive
Raccomandazioni
Parti simili
Accessori consigliati
Additional Data
Catalog Vendor Locations
Loading ...
Anteprime
3D
Dimensione
2D
Download modelli CAD