Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Mott
Description
Bulk & Utility Filter Product Browser
Bill of material
6825116
PD
Part Description
BGF-310-1TS-N-4M
PN
Part Number
6825116
RF
Rated Flow
RFNOTE
Rated Flow Note
Rated Flow is the maximum recommended flow rate for this product
FT
Fitting Type
HM
Hardware Material
316L SS
FM
Filter Material
Penta Nickel
SF
Surface Finish
10 Ra
MOP
Max Operating Pressure
650 psig (44.8 barg)
MDP
Max Differential Pressure
250 psid (17.2 bar)
CONTACT
Contact
If you don't see what you're looking for, Mott specializes in custom engineering. Please contact us directly to consult with an engineer.
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
Download CAD models