Catalog navigation
CAD model selection
Selectable products: 14
HELP_VARIABLE
Company
Maska
Description
Bushing E Metric - QD Bushing
Bill of material
EX50MM
PN
Part Number
BORE
Bore
Inch
A
3/4 Inch
B
3.834 Inch
D
6 Inch
E
1 7/8 Inch
F
1 5/8 Inch
G
5/16 Inch
H
1/16 Inch
L
2 5/8 Inch
M
Bolt Circle M
5.00 Inch
CS
Cap Screws Required NC Grade 5
3=1/2 X2 3/4 Inch
SS
Set Screw Dimensions
3/8-16 UNC x 3/8" Inch
WEIGHT
Approx. Weight
8.5 Pounds
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models