Catalog navigation
CAD model selection
Selectable products: 19
HELP_VARIABLE
Company
Maska
Description
Bushing L - QD Bushing
Bill of material
LX7/8
PN
Part Number
BORE
Bore
Inch
A
0.35 Inch
B
1 5/8 Inch
D
2 1/2 Inch
E
1 Inch
F
29/32 Inch
G
3/16 Inch
H
3/32 Inch
L
1.35 Inch
M
Bolt Circle M
2 Inch
CS
Cap Screws Required NC Grade 5
2=1/4 X7/8 Inch
SS
Set Screw Dimensions
10-24 UNC x 1/4" Inch
WEIGHT
Average Weight
0.7 Lbs
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models