Catalog navigation
CAD model selection
Selectable products: 7
HELP_VARIABLE
Company
Maska
Description
Bushing N Metric - QD Bushing
Bill of material
NX100MM
PN
Part Number
BORE
Bore
Inch
A
1 1/2 Inch
B
7 Inch
D
10 Inch
E
6 5/8 Inch
F
6 1/4 Inch
G
0.566 Inch
H
3/16 Inch
L
8 1/8 Inch
M
Bolt Circle M
8 1/2 Inch
CS
Cap Screws Required NC Grade 5
4=7/8 X8 Inch
SS
Set Screw Dimensions
1/2-13 UNC x 5/8" Inch
WEIGHT
Average Weight
62.1 Lbs
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models