Catalog navigation
CAD model selection
Selectable products: 26
HELP_VARIABLE
Company
Maska
Description
Bushing SDS - QD Bushing
Bill of material
SDSX1-3/16
PN
Part Number
BORE
Bore
Inch
A
0.438 Inch
B
2 3/16 Inch
D
3.188 Inch
E
7/8 Inch
F
3/4 Inch
G
1/4 Inch
H
1/8 Inch
L
1.313 Inch
M
Bolt Circle M
2.688 Inch
CS
Cap Screws Required NC Grade 5
3=1/4 X1-3/8 Inch
SS
Set Screw Dimensions
1/4-20 UNC x 1/4" Inch
WEIGHT
Average Weight
1.3 Lbs
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models