Catalog navigation
Селекция на CAD модел
Налични продукти: 16
HELP_VARIABLE
Company
Maska
Description
Bushing SF Metric - QD Bushing
Bill of material
SFX38MM
PN
Part Number
BORE
Bore
INCH
A
1/2 INCH
B
3 1/8 INCH
D
4 5/8 INCH
E
1 1/2 INCH
F
1 1/4 INCH
G
5/16 INCH
H
1/16 INCH
L
2 INCH
M
Bolt Circle M
3 7/8 INCH
CS
Cap Screws Required NC Grade 5
3=3/8 X2 INCH
SS
Set Screw Dimensions
5/16-18 UNC x 3/8" INCH
WEIGHT
Average Weight
3.9 Lbs