Catalog navigation
CAD model selection
Selectable products: 24
HELP_VARIABLE
Company
Maska
Description
Bushing SK Metric - QD Bushing
Bill of material
SKX32MM
PN
Part Number
BORE
Bore
Inch
A
1/2 Inch
B
2 13/16 Inch
D
3 7/8 Inch
E
1 3/8 Inch
F
1 1/4 Inch
G
5/16 Inch
H
3/16 Inch
L
1 7/8 Inch
M
Bolt Circle M
3 5/16 Inch
CS
Cap Screws Required NC Grade 5
3=5/16 X2 Inch
SS
Set Screw Dimensions
1/4-20 UNC x 1/4" Inch
WEIGHT
Average Weight
2.7 Lbs
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
Dimension
2D
Download CAD models