Catalog navigation
CAD model selection
Selectable products: 31
HELP_VARIABLE
Company
Maska
Description
Bushing W - QD Bushing
Bill of material
WX5-15/16
PN
Part Number
BORE
Bore
Inch
A
2 Inch
B
10 7/16 Inch
D
15 Inch
E
9 3/8 Inch
F
9 Inch
G
0.628 Inch
H
1/4 Inch
L
11 3/8 Inch
M
Bolt Circle M
12 3/4 Inch
CS
Cap Screws Required NC Grade 5
4=1-1/8 X11-1/2 Inch
SS
Set Screw Dimensions
None Inch
WEIGHT
Average Weight
218.9 Lbs
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models