Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Conveyer & Caster
Description
Business Machine Casters - Capacity up to 1200 lbs Each
Bill of material
S4.3305.351
PN
Part Number
S4.3305.351
SER
Series
Business Machine Casters
MO
Mounting Options
SIZE
Plate Size
3-11/16'' x 2-1/2''
D
Wheel Diameter
3 Inch
W
Tread Width
1 13/16 Inch
CAP
Capacity Each
500 Pounds
TT
Wheel Type
Glass Filled Nylon
WB
Wheel Bearing
Roller
H
Load Height
4 1/8 Inch
R
Swivel Radius
2 3/4 Inch
WEIGHT
Weight
2 1/4 lbs
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models