Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Misumi
Description
BUTSN, BUTHN, BUTM, BUTL, BRBNM, BRBCM, BRBFM, BRBSM, BRBAM, BUNSE - Urethane/Rubber Blocks
Bill of material
BUTSN-A25-B25-T6-F0-N0
PN
Part No.
BUTSN-A25-B25-T6-F0-N0
TP
Type Selection
BUTSN, BUTHN, BUTM, BUTL, BRBNM, BRBCM, BRBFM, BRBSM, BRBAM, BUNSE
MAT
Material
HARD
Hardness
COLOR
Color
Natural Color
A
A 1mm Increment
mm
Enter value for A
A 1mm Increment
mm
cm
inch
ft
ATOL
A Dimension Tolerance
+/-0.5
B
B 1mm Increment
mm
Enter value for B
B 1mm Increment
mm
cm
inch
ft
BTOL
B Dimension Tolerance
+/-0.5
T
T 1mm Increment
mm
Enter value for T
T 1mm Increment
mm
cm
inch
ft
TTOL
T Dimension Tolerance
+/-0.3
HS
Hole Selection
BND
Bolt Nominal Diameter Selection
mm
F
F 1mm Increment
mm
ALT
Counterbore Hole Detailed Size
DD
d Hole Machining Details
0.0 mm
DD1
d1 Hole Machining Details
0.0 mm
HH
h Hole Machining Details
0.0 mm
ZC
ZC 0.5mm Increment
mm
J
J 0.5mm Increment
mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models