Catalog navigation
CAD model selection
Selectable products: 61
Comparison
Variation:0%1% - 25%26% - 50%51% - 75%76% - 100%
Display only fully occupied table rows
Delete all
No records found.
Comparison
Add for comparison
HELP_VARIABLE
Company
Hoka
Description
Butterfly valve, flanges, locking knob - HoKa Butterfly valve with flanges, adjustable with locking knob red, including lip seal
Bill of material
1003056H
CNSORDERNO
Article number
1003056H
u
ART
HoKa PP damper control valve adjustable with locking knob red Ø 200 mm with flange and lip-seal
u
CNSMASSEXACT
Weight
0 kg
CNSMAT
Material
PP
u
KNG
KatalogNG
0200
u
FAR
Color
RAL 7032
u
FARD
Color knob
RAL 3020
u
DA
Diameter
200
u
mm
L
Length
180
u
mm
TOL
Tolerance Ø
1.8
u
mm
S
Wall thickness
3.5
u
mm
INFO
Info text
Information
Info text
ASTEXT
Specification
HOKA PP-H butterfly valve with adjustable rotary knob with flange plastic fitting round with interior stop for connecting pipes in an exhaust system by welding process. as butterfly valve for adjusting and blocking volumetric flow rates with interior EPDM seal. Socket inside diameter on the basis of DIN 8077, manufacturing process: up to Ø 400 mm made of moulded parts, . Possible negative overpressure upon request according to mechanical, chemical and thermal load.
u
HINT
Bemerkung
The specified dimensions are installation dimensions
Additional Information
Recommendations
Similar parts
Similar catalogs
Related Equipment
Embed Part
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models