Catalog navigation
CAD model selection
Selectable products: 12
HELP_VARIABLE
Company
ASAHI YUKIZAI CORPORATION
Description
Butterfly Valve Type 56D, 75D (Pneumatic Actuated Type TW)
Bill of material
A75KFDEWA450
CNSORDERNO
Order number
STD
Standard
NDMM
Nominal diameter
mm
NDINCH
Nominal diameter
Inch
L
mm
H
mm
H1
mm
A
450 mm
A1
537 mm
A2
88 mm
A3
214 mm
P
3/8
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models