Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
IPS
Description
Button Head Metric - Metric Screws
Bill of material
24-110-3
PN
Part Number
24-110-3
DESCRIPTION
Description
Button Head Screw Metric
MAT
Material
FIN
Finish
Clear Zinc Plated
THREAD
Thread Type
LENGTH
Length
mm
D
5.7 mm
K
1.65 mm
S
2.0 mm
NOTE
Note
Stock
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models