Catalog navigation
Селекция на CAD модел
Налични продукти: 62
HELP_VARIABLE
Company
SKF
Description
BVN_002_003 - Needle roller / thrust rolling bearings
Bill of material
SKF_NKXR 25 Z
DESIGNATION
Bearing designation
F
Fw - Diameter under rollers
mm
D
D - Outside diameter
mm
C
C - Width outer ring
mm
C1
C1 - Distance from flange side face to lubrication hole (fcThBB)
mm
C2
C2 - Distance from flange side face to lubrication hole (ThBB)
mm
DD
d - Bore diameter (ThBB)
mm
D2
D2 - Outside diameter mounted stamped steel cover
mm
R12
r1,2min - Chamfer dimension outer ring
mm
LOAD1
C - Basic dynamic load rating, radial direction
kN
LOAD2
C0 - Basic static load rating, radial direction
kN
LOAD3
C - Basic dynamic load rating, axial direction
kN
LOAD4
C0 - Basic static load rating, axial direction
kN
LOAD5
Pu - Fatigue load limit, radial direction
kN
LOAD6
Pu - Fatigue load limit, axial direction
kN
LOADA
A - Minimum axial load factor
kN
SPEED1
Speed rating - Reference speed
r/min
SPEED2
Speed rating - Limiting speed
r/min
MASS
Mass bearing
kg