Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Kraus
Description
Series 5100 Conveyor roller/idler - Pallet Roller with chain drive 5/8'' - Double Chain Wheel
Bill of material
5103-SV80x2-B20-IGM5x15-110-2600-ZZ
SERIES
Series
5103
GS
Gears selection
TD
Tube diameter
mm
TM
Tube material
PVC
PVC sleeve
PVCL
PVC sleeve length
mm
FL
Flange
FL1
Flange 1 position
mm
FL2
Flange 2 position
mm
D
Axle diameter
mm
AC
Axle type
AC1
Axle type size
AM
Axle material
LB
Bearing housing
AK
Bearing
EBL
Fitting length
mm
Enter value for EBL
Fitting length
mm
cm
inch
ft
RO
Tube length
35 mm
RL
Roller length
43 mm
AL
Axle length
110 mm