Catalog navigation
CAD model selection
Selectable products: 5
HELP_VARIABLE
Company
Bimba Products
Description
C-112, C-150, C-200, C-250, C-300 - Cylinder, Round Body - Centaur
Bill of material
C-150X0-FB
PN
Part No.
AIR
Air Reservoir
BS
Bore Size
Inch
STROKE
Stroke
Inch
MS
Mounting Style
DR
Double Rod
VS
Viton Seals
MP
Magnetic Piston
A
Inch
B
0 Inch
C1
0 Inch
C2
Inch
D
Inch
F
Inch
G
H
-
L
Inch
M
N
Inch
P
Inch
Q
Inch
R
Y
0 Inch
Z
0 Inch
AB
0 Inch
AC
0 Inch
AD
0 Inch
AE
0 Inch
AH
0 Inch
AJ
-
AK
0 Inch
AL
0 Inch
AN
0 Inch
AP
0 Inch
AQ
0 Inch
AR
0 Inch
AT
0.00 Inch
AV
0 Inch
AW
0 Inch
YY
0 Inch
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models