Catalog navigation
CAD model selection
Selectable products: 5
HELP_VARIABLE
Company
Misumi
Description
C-AHTF_S2M, C-AHTFW_S2M - Economy Idlers S2M Type
Bill of material
C-AHTFW30-S2M040-3
PN
Part Number
TYPE
Type Selection
NT
No. of Teeth
AB
Applicable Belt
DD
Shaft Dia. d
mm
PD
P.D.
mm
OD
O.D.
mm
F
mm
E
mm
A
5 mm
W
9 mm
S
mm
DHH
Dh
mm
NO
No. Bearing Dimension
D
D Bearing Dimension
mm
B
B Bearing Dimension
mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models