Catalog navigation
Choix du modèle CAO
Produit(s) sélectionnable(s): 3
HELP_VARIABLE
Company
D-M-E
Description
C-Block (Assembly) - Chill Vents
Bill of material
VSCL7US
CN
Catalog Number
VM
Vent Material
Hard Copper Alloy (Beryllium Copper)
X
mm (INCH)
Y
mm (INCH)
Z
50.00 (1.968) mm (INCH)
D1
10.00 (0.394) mm (INCH)
P
mm (INCH)
K
mm (INCH)
B
mm (INCH)
ST
Screw Thread
L1
mm (INCH)
F1
F1 x Thread Depth
mm (INCH)
D2
mm (INCH)
T
mm (INCH)