Catalog navigation
CAD Model seçimi
Uygun ürünler: 1
HELP_VARIABLE
Company
Misumi
Description
C-BSS1202 - C-VALUE Precision Ball Screws - Shaft Diameter 12, Lead 2, Standard Nut
Bill of material
C-BSS1202-150
PN
Part Number
C-BSS1202-150
TS
Type Selection
Standard
SD
Shaft Diameter
12 mm
LEAD
Lead
02
L
L 1mm Increment
mm
Enter value for L
L 1mm Increment
mm
cm
inch
ft
Y
93 mm
ALT1
No Machining on Support Side Shaft End
ALT2
Ball Nut Orientation Reversed
ALT3
No Retaining Ring Groove on Support Side Shaft End
ALT4
Change Support Side Shaft End Length
FC
FC 1mm Increment
mm
ALT5
Keyway on Fixed Side Shaft End
KC
KC 1mm Increment
mm
ALT6
Keyway on Fixed Side Shaft End
K
K 1mm Increment
mm
S
S 1mm Increment
mm
ALT7
Flat Machined on Fixed Side Shaft End
SC
SC 1mm Increment
mm
SWC
SWC 1mm Increment
mm
SGC
SGC 1mm Increment
mm
Additional Information
öneriler
Similar parts
İlgili ekipmanlar
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Boyut
2D
CAD modeli indir