Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Misumi
Description
C-BSSA2010 - Precision Ball Screws Standard Nut-Shaft Dia.20 Lead10-
Bill of material
C-BSSA2010-250
PN
Part Number
C-BSSA2010-250
TYPE
Type
C-BSSA2010
TS
Type Selection
Standard
SD
Shaft Diameter
20 mm
LEAD
Lead
10
L
L 1mm Increment
mm
Enter value for L
L 1mm Increment
mm
cm
inch
ft
Y
155 mm
ALT1
No Machining on Support Side Shaft End
ALT2
Ball Nut Orientation Reversed
ALT3
No Retaining Ring Groove on Support Side Shaft End
ALT4
Change Support Side Shaft End Length
FC
FC 1mm Increment
mm
ALT5
Change Support Side Shaft End Machining
Q
Q Selection
mm
G
G 1mm Increment
mm
ALT6
Tapped Hole on Support Side Shaft End
MC
MC 1mm Increment
mm
M
6
LL
15 mm
ALT7
Keyway on Fixed Side Shaft End
KC
KC 1mm Increment
mm
ALT8
Keyway on Fixed Side Shaft End
K
K 1mm Increment
mm
S
S 1mm Increment
mm
BB
4 mm
TT
2.5 mm
ALT9
Flat Machined on Fixed Side Shaft End
SC
SC 1mm Increment
mm
SWC
SWC 1mm Increment
mm
SGC
SGC 1mm Increment
mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
2D
Download CAD models