Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Misumi
Description
C-CHE50 - Economy chain50
Bill of material
C-CHE50-4
PN
Part Number
C-CHE50-4
NO
No.
50
NOL
Number of Link (Specify Even Number)
PITCH
Pitch
15.875 mm
HH
h
10.25 mm
MM
m
11.85 mm
NN
n
22.1 mm
T
2 mm
TT
t
2 mm
D
Dia. D
5.08 mm
R
Dia. R
10.16 mm
H
15 mm
W
9.53 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models