Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
Misumi
Description
C-CJWNS - Economy PP Caster - Screw-In Type with Stopper
Bill of material
C-JWNS75-P
PN
Part Number
D
mm
WM
Wheel Material
P (Polypropylene)
H
mm
B
32 mm
E
mm
BB
b
19 mm
RR
r
117.0 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
Dimension
2D
Download CAD models