Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
Misumi
Description
C-HTBN__S3M - Economy Type Timing Belts S3M Type
Bill of material
C-HTBN120S3M-60
PN
Part Number
BNW
Belt Nominal Width
mm
NT
No. of Teeth
BC
Belt Circum. Length
120 mm
PITCH
Pitch
3 mm
RAA
Ra
1.95 mm
LRR
Lr
1.95 mm
H
2.2 mm
HH
h
1.14 mm
II
i
1.06 mm
PLD
0.381 mm
RSSP
Rotary Speed of Small Pulley
1 rpm
NT1
No. of Teeth of Small Pulley
NT2
No. of Teeth of Large Pulley
C
C Inter-shaft Distance
36.00 mm
NOTE
Note
-
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
Dimension
2D
Download CAD models