Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Misumi
Description
C-KBS2005, C-KBS2010, C-KBS2020 - Economy Precision Ball Screws - Thread Diameter 20, Lead 5/10/20 Precision Grade C5
Bill of material
C-KBS2005-200
PN
Part Number
C-KBS2005-200
AG
Accuracy Grade
C5
THRD
Thread Dia.
20 mm
LEAD
Lead
L
L 1mm Increment
mm
Enter value for L
L 1mm Increment
mm
cm
inch
ft
ALT4
No Machining on Support Side Thread End
ALT5
Nut Direction
ALT3
No Retaining Ring Groove on Support Side Thread End
ALT10
Machining on Support Side Thread
Q
Q Selection
mm
G
G 1mm Increment
mm
ALT1
Support Side Thread End Length
FC
FC 1mm Increment
mm
ALT9
Fixed Side Wrench Flats Machining
ALT11
Fixed side 1st stage No shaft end processing
ALT12
Fixed side 1st step dimension change
F3
F 1mm Increment
mm
P3
P 1mm Increment
mm
ALT6
Key Groove on Fixed Side Thread End
KC
KC 1mm Increment
mm
ALT7
Key Groove on Fixed Side Thread End
K
K 1mm Increment
mm
S
S 1mm Increment
mm
ALT8
Fixed Part Thread End Flat Machining
SC
SC 1mm Increment
mm
ALT13
Fixed side 2nd step Dimension change
E3
E 1mm Increment
mm
U3
U 1mm Increment
mm
ALT14
No processing on the second set screw on the fixed side
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
Dimension
2D
Download CAD models