Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Misumi
Description
C-KSR60, C-KSRC60 - Economy Actuators KSR60 Quad/KSRC60 Cap Plate Type
Bill of material
C-KSR6005-B1-150-PR-FP0-W0
PN
Part Number
C-KSR6005-B1-150-PR-FP0-W0
TS
Type Selection
S
Specification
60
L
Lead
B
Block Qty
L1
Rail Length L1
mm
MD
Motor Direction
ATT
アタッシュメント
ALT1
Sensor Quantity
L2
Base Overall Length L1
220 mm
STB
Surface Treatment of Base (Rail)
Low Temperature Black Chrome Plating
HARDB
Hardness of Base (Rail)
58~62 hrc
MATB
Material of Base
SC55
MATBL
Material of Block
20cr
MATMB
Material of Motor Bracket
Alumium Alloy
STMB
Surface Treatment of Motor Bracket
Black annodizing
STBL
Surface Treatment of Block
Low Temperature Black Chrome Plating
HARDBL
Hardness of Block
HRC58~62
STSSBH
Surface Treatment of Support Side Bearing Holder
Black Anodizing
MATBS
Material of Ball Screw
JIS-SCM415 Alloy Steel
GN
Greese Nipple
BTC
Body Transparent Cover
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    Baumer Group
    O500 - Photoelectric sensors
    Misumi
    C-KSR86, C-KSRC86 - Economy Actuators KSR86 Quad/KSRC86 Cap Plate Type
    NIPPON BEARING CO., LTD.
    BG46
    Balluff
    BTL7 P Digital SA330
Previews
3D
Dimension
2D
Download CAD models