Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Misumi
Description
C-KSR86, C-KSRC86 - Economy Actuators KSR86 Quad/KSRC86 Cap Plate Type
Bill of material
C-KSR8610-B1-340-PR-FP0-W0
PN
Part Number
C-KSR8610-B1-340-PR-FP0-W0
TS
Type Selection
S
Specification
86
L
Lead
B
Block Qty
L1
Rail Length L1
mm
MD
Motor Direction
ATT
アタッシュメント
ALT1
Sensor Quantity
STB
Surface Treatment of Base (Rail)
Low Temperature Black Chrome Plating
HARDB
Hardness of Base (Rail)
Induction Hardened HRC58~64
MATBL
Material of Block
JIS-SCM Alloy Steel
STBL
Surface Treatment of Block
Low Temperature Black Chrome Plating
HARDBL
Hardness of Block
HRC58~62
MATMB
Material of Motor Bracket
ADC12
STMB
Surface Treatment of Motor Bracket
Black baking finish
MATSSBH
Material of Support Side Bearing Holder
5052 Aluminum Alloy
STSSBH
Surface Treatment of Support Side Bearing Holder
Black Anodizing
MATS
Material of Stopper
NBR
MATBS
Material of Ball Screw
JIS-SCM415 Alloy Steel
GN
Greese Nipple
BTC
Body Transparent Cover
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models