Catalog navigation
CAD model selection
Selectable products: 35
HELP_VARIABLE
Company
SMC Corporation
Description
C(L)KQ_D - Pin Clamp Cylinder D Series
Bill of material
CKQGDA50-177RALZ
PIN
Guide pin diameter
mm
HOLE
Applicable hole diameter of workpiece
mm
LOCK
With lock on the clamp side
MAGNET
Magnet type
BODY
Body shape
(D) D series
MOUNTING
Mounting surface (Viewed from top)
BORE
Bore size
50 mm
THREAD
Port thread type
GUIDE
Guide pin shape
CLAMP
Clamp arm position (Clockwise viewed from top)
POS
Clamp position
HEIGHT
Clamping height
SHIM
Shim
AUTOSWITCH
Auto switch type
NUMBER
Number of auto switches
THREAD2
Thread on/off
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models