CKQGA32-130RA-X3036
SMC
bp2_specialty_cylinder
C(L)KQG32-X3036 Pin Clamp Cylinder Compact Type
Powered by
CAD모델 선택
{smc/bp2_specialty_cylinder/clkqg32_x3036/clkqg32_x3036_asmtab.prj},{NB=CKQGA32-130RA-X3036(0_0)},{PIN=13.0},{HOLE=13},{LOCK=},{MOUNTING=A},{BORE=32},{GUIDE=R},{CLAMP=A},{STROKE=10},{POS=0},{AUTOSWITCH=},{LEAD=},{NUMBER=},{THREAD=0},{PPATH=assembly/clkqg32_x3036_asmsbl.prj}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
부품 비교에 추가하기
사용 가능한 제품: 60
HELP_VARIABLE
Company
SMC
Description
C(L)KQG32-X3036 - Pin Clamp Cylinder Compact Type
Bill of material
CKQGA32-130RA-X3036
PIN
Guide pin diameter
13.0
13.0
mm
HOLE
Applicable hole diameter of workpiece
13
13
mm
LOCK
With lock
(-) Without lock
(L) With lock
(-) Without lock
(L) With lock
MOUNTING
Mounting surface position (viewed from top)
(A) Same as the port side
(B) 90 deg from the port side
(C) 180 deg from the port side
(D) 270 deg from the port side
(A) Same as the port side
(B) 90 deg from the port side
(C) 180 deg from the port side
(D) 270 deg from the port side
BORE
Bore size
32
GUIDE
Guide pin shape
(R) Round type
(D) Diamond type
(R) Round type
(D) Diamond type
CLAMP
Clamp arm position (clockwise viewed from top)
(A) Same as the port side
(B) 90 deg from the port side
(C) 180 deg from the port side
(D) 270 deg from the port side
(A) Same as the port side
(B) 90 deg from the port side
(C) 180 deg from the port side
(D) 270 deg from the port side
STROKE
Clamp stroke
10
mm
POS
Clamp position
Unclamp
Clamp
Unclamp
Clamp
AUTOSWITCH
Auto switch type
(-) Without auto switch (Built-in magnet)
P3DWASC
P3DWASE
P3DWA
P4DW
P4DWSC
P4DWSE
M9N
M9P
M9B
M9NA
M9PA
M9BA
M9NV
M9PV
M9BV
M9NW
M9PW
M9BW
M9NWV
M9PWV
M9BWV
M9NAV
M9PAV
M9BAV
A90
A93
A96
A90V
A93V
A96V
(-) Without auto switch (Built-in magnet)
P3DWASC
P3DWASE
P3DWA
P4DW
P4DWSC
P4DWSE
M9N
M9P
M9B
M9NA
M9PA
M9BA
M9NV
M9PV
M9BV
M9NW
M9PW
M9BW
M9NWV
M9PWV
M9BWV
M9NAV
M9PAV
M9BAV
A90
A93
A96
A90V
A93V
A96V
LEAD
Lead wire length
N/A
N/A
NUMBER
Number of auto switches
N/A
N/A
THREAD
Thread on/off
on
off
on
off
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
이 사용자는 또한에 관심이있는 사용자를 보았습니다.
CKQG32 - Pin Clamp Cylinder Compact Cylinder Type
SMC
28.09.2023
CKU32 - Pin Clamp Cylinder Plate Cylinder Type
SMC
28.09.2023
MHM - Magnet gripper
SMC
26.09.2023
CKQ (Assembly) - Pin Clamp Cylinder without Lock
SMC
28.09.2023
CKU32 - Pin Clamp Cylinder Plate Cylinder Type
SMC Corporation
17.06.2024
25A-MK_Z - Rotary Clamp Cylinder:Standard/Series Compatible With Secondary ...
SMC Corporation
01.03.2024
MHM-X6400 - Magnet Gripper
SMC
26.09.2023
C(L)KQ_D - Pin Clamp Cylinder D Series
SMC
28.09.2023
Form AS - Push and Pull straight-line action
Speedyblock
14.05.2024
Series MGQ - Compact Guide Cylinder / Standard type
SMC
28.09.2023
MBY-Z/MDBY-Z - Smooth Cylinder
SMC
26.09.2023
CKQG32 - Pin Clamp Cylinder Compact Cylinder Type
SMC Corporation
17.06.2024
D-MP - Actuator Position Sensor / Tie-rod/Direct mounting / IO Link Compati...
SMC
28.09.2023
MK-Z - Rotary Clamp Cylinder:Standard
SMC
28.09.2023
자세히 보기
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청