Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Misumi
Description
C-NLJM - Economy Knobs - Six Lobed Type, Thread Type
Bill of material
C-NLJM8-10
PN
Part Number
C-NLJM8-10
M
8
L
mm
D
58 mm
D1
27 mm
H
34 mm
HH
h
18 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
Dimension
2D
Download CAD models