Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PRiCi FA
Description
C-TBG_MXL - Synchronization band-MXL type-Economic type
Bill of material
C-TBG50MXL019
MODEL
Model
C-TBG50MXL019
MAT
Subject Material
Neoprene
SUR
Tooth surface treatment
-
AOT
Anbient operating temp
- °C
CODE
Code
C-TBG
VAR02
Belt number
VAR04
Nominal width of belt
VAR06
No. of Teeth of small Pulley
VAR08
No. of Teeth of Large Pulley
AV086
C Inter-shaft Distance
36.540
FIX02
Tooth number
50 mm
FIX04
Belt circumference
101.60 mm
FIX06
Pitch
2.03 mm
FIX08
2P
40 °
FIX10
Lr
1.14 mm
FIX12
h
0.51 mm
FIX14
Ha
1.14 mm
FIX16
Rr
0.13 mm
FIX18
Ra
0.13 mm
FIX95
PDF
PDF
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models