Catalog navigation
CAD model selection
Selectable products: 8
HELP_VARIABLE
Company
Misumi
Description
C-UHFNEA - C-VALUE Handles - Angle Type - Aluminum Alloy
Bill of material
C-UHFNEA100
PN
Part Number
L
mm
D
10 mm
LFF
Lf
13 mm
H
47 mm
A
40 mm
M
M5
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models