Catalog navigation
CAD model selection
Selectable products: 5
HELP_VARIABLE
Company
Misumi
Description
C-VUYK - C-VALUE Vacuum Generators - Union Tees - Threaded
Bill of material
C-VUYK7-601
PN
Part Number
NO
No.
D
Nozzle Dia. D
mm
R
Thread Size R
R1/8
A
7.2 mm
B
mm
C
mm
E
mm
F
16 mm
G
mm
H
Wrench Flats H
17 mm
L
mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
Dimension
2D
Download CAD models