Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
IMS UNIVERSAL Fastening elements
Description
C02.01 Form F - Screw grommet
Bill of material
IMS 320023450 / SCREW GROMMET PA 66 COLOURLESS
CNSORDERNO
Art.-Nr.
320023450
FORM
ARTCODE
Artikel code
SCREW GROMMET PA 66 COLOURLESS
D
Diameter for screw
4.80 mm
BL
Hole size
8.10 x 3.00 mm
BD
Thickness
mm
BDX
Thickness
1.50 mm
A
16 mm
B
10 mm
C
8.50 mm
CNSMASSEXACT
Net weight
0.88 g
CNSMAT
Material
PA 66
CNSMATNO
Material number
Plastic
FARBE
Color
N
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models