Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Kollmorgen
Description
C04 Motor - Cartridge DDR
Bill of material
C041A-13-3105-xxx
PN
Part Number
C041A-13-3105-xxx
PF
Product Family
FSF
Frame Size
C(H)04X
SLF
Stack Length
WLF
Winding Letter
MOF
Mounting Option
COF
Connector Option
SF
Shaft
FOF
Feedback Option
BOF
Bearing Option
USOF
Unit Seal Option
ACOF
Agency Certification Option
SNFS
Sequential number for specials
xxx
A
170.720 mm
E
61.500 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    Kollmorgen
    C06 Motor - Cartridge DDR
    Kollmorgen
    C05 Motor - Cartridge DDR
    Kollmorgen
    C09 Motor - Cartridge DDR
    Kollmorgen
    D06X Housed DDR - Housed DDR
    Kollmorgen
    C13 Motor - Cartridge DDR
    Kollmorgen
    AKMH2 Series - AKMH2 Series
    Kollmorgen
    AKM1 Series - AKM1 Series
    Kollmorgen
    D08X Housed DDR - Housed DDR
    Kollmorgen
    AKM8 Series - AKM8 Series
    Kollmorgen
    KBM Series - Frameless Motor
    Kollmorgen
    D10X Housed DDR - Housed DDR
    Kollmorgen
    AKM3 Series - AKM3 Series
    Kollmorgen
    AKMH6 Series - AKMH6 Series
    Kollmorgen
    AKMH3 Series - AKMH3 Series
Previews
3D
Dimension
2D
Download CAD models