Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Kollmorgen
Description
C09 Motor - Cartridge DDR
Bill of material
C091A-11-1105-xxx
PN
Part Number
C091A-11-1105-xxx
PF
Product Family
FSF
Frame Size
C(H)09X
SLF
Stack Length
WLF
Winding Letter
MOF
Mounting Option
COF
Connector Option
SF
Shaft
FOF
Feedback Option
BOF
Bearing Option
USOF
Unit Seal Option
ACOF
Agency Certification Option
SNFS
Sequential number for specials
xxx
A
203.900 mm
B
162.660 mm
C
135.740 mm
D
80.110 mm
E
77.700 mm
H
57.200 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    Kollmorgen
    C13 Motor - Cartridge DDR
    Kollmorgen
    C06 Motor - Cartridge DDR
    Kollmorgen
    C04 Motor - Cartridge DDR
    Kollmorgen
    AKD-N Decentralized - Decentralized drive family
    Kollmorgen
    C05 Motor - Cartridge DDR
    Kollmorgen
    AKMH6 Series - AKMH6 Series
    Kollmorgen
    AKMH2 Series - AKMH2 Series
    Kollmorgen
    AKMH3 Series - AKMH3 Series
    Kollmorgen
    AKD-B Base Drive - AKD® BASIC Programmable Drives
    Kollmorgen
    AKD PDMM - AKD Multi-Axis Series
    Kollmorgen
    D14X Housed DDR - Housed DDR
    Kollmorgen
    AKM2G Size 6 - AKM2G Series
    Kollmorgen
    D06X Housed DDR - Housed DDR
    Kollmorgen
    KBM Series - Frameless Motor
Previews
3D
Dimension
2D
Download CAD models